AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405   AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405
Click here to view your shopping cart.
Cart  
Total $0.00  

Product Lines
Other site information from AutomationDirect FREE online Seminars FREE online tech support Get your copy of our latest product information in print for handy reference
Home Tech Support Downloads Product Info Documentation About Us My Account
Search
Site Map | Email Us | Contact us
Help | Business Policies |
1-800-633-0405
*Free shipping is available for orders over $300 within the U.S. and Puerto Rico, which are typically shipped via UPS ground service, or LTL for heavy items. (Free shipping offer does not apply to motors over 100 lbs. or enclosures over 150 lbs.going to Alaska, Hawaii or Puerto Rico.) See terms & conditions for full details on all shipping
You are looking at:  Sensors / Encoders > Pressure Sensors

Products Overview Technical Info Manuals
 
Subcategories:  Pressure Switches  Pressure Transmitters  Cables & Accessories  

Shop for this product



ProSense™ Pressure Sensors

Pressure Switches, Pressure and Vacuum Transmitters

ProSense pressure sensors are designed to monitor relative system pressure in many applications such as hydraulics and pneumatics.
  • ProSense pressure sensors and vacuum sensors are a solid-state solution to mechanical pressure switches.

  • These sensors are smaller and easier to install than traditional mechanical pressure switches.

  • Flexible film circuitry enables the system components to be mounted on flexible film rather than a rigid circuit board. The film is then rolled and placed inside a compact, stainless steel housing.

    ProSense New Product Bulletin in pdf format
  • ProSense offers pressure sensing solutions using capacitive sensing technology and strain gauge technology. The capacitive sensing technology sensors incorporate the same ceramic pressure measuring cell sensing technology found in high accuracy pressure transmitters.

  • Vacuum sensors provide an accurate readout of increases and decreases in vacuum systems. With no moving parts such as pistons or springs that can stick or break, ProSense pressure and vacuum sensors are a solid-state solution to mechanical switches.
ProSense Pressure Sensors
ProSense Pressure Switch Pressure Switches Using strain gauge technology, the PSD series electronic pressure switch is an ideal alternative to mechanical piston pressure switches. The PSD sensor features a gas-tight measuring cell that reliably detects gas pressure and liquid pressure.
  • The pressure switch detects pressure ranges up to 5800 psi (400 bar).
  • The one-piece welded measuring cell is capable of over 50 million switching cycles.
  • Mechanical adjustment dials rotate quickly to establish the setpoint and resetpoint. The pressure sensor is adjustable without system pressure and supply voltage and does not require calibration.
Complete Pressure Switches Overview

PSD pressure switches $89.00

ProSense Pressure Transmitter

Pressure Transmitters and Vacuum Transmitters
The PTD series of compact pressure and vacuum transmitters provides an analog output for reliable pressure indication.
  • The pressure transmitters offer quick installation and easy setup.
  • Pressure transmitter output options include 4 to 20 mA or 0 to 10 V.
  • Vacuum-style transmitters offer 20 to 4 mA or 10 to 0 V.
Complete Pressure Transmitters Overview

PTD pressure transmitters $125.00

NOTE: For more details, select the "Products" tab and click on the desired "Item Code", or select the "Technical Info" tab.


Shop for this product
Shopping Tips



For payment options we accept VISA, MasterCard, Discover, American Express, I-Checks, or company purchase orders.
SecurityMetrics Credit Card Safe

Comments and suggestions: store@automationdirect.com | Order Assistance/Sales: sales@automationdirect.com
Copyright © 1999-2008 Automationdirect.com. ALL RIGHTS RESERVED. Privacy Statement

Site Map
(web4 adc_bravo)