AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405   AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405
Click here to view your shopping cart.
Cart  
Total $0.00  

Product Lines
Other site information from AutomationDirect FREE online Seminars FREE online tech support Get your copy of our latest product information in print for handy reference
Home Tech Support Downloads Product Info Documentation About Us My Account
Search
Site Map | Email Us | Contact us
Help | Business Policies |
1-800-633-0405
*Free shipping is available for orders over $300 within the U.S. and Puerto Rico, which are typically shipped via UPS ground service, or LTL for heavy items. (Free shipping offer does not apply to motors over 100 lbs. or enclosures over 150 lbs.going to Alaska, Hawaii or Puerto Rico.) See terms & conditions for full details on all shipping
You are looking at: Software Products > Programming & Communication Cables for PLCs
Products Overview Technical Info Manuals
 
Categories:  Directsoft PLC Programming Software  Programming & Communication Cables for PLCs  PLC Data Logging / Web-based Monitoring Software  KEPDirect for PLCs (OPC & DDE)  KEPDirect EBC I/O Server (OPC & DDE)  Lookout Direct HMI  Think & Do PC Control  Operator Interface Config. S/W  Motion Control  AutoCAD Schematic S/W  DSData Server (OPC & DDE)  

Shop for this product

Programming and Communication Cables for PLCs

Please be careful to choose the correct cable to connect your specific PLC type to your PC running DirectSoft32, KEPDirect for PLCs, or the legacy DSData Server product.
Available cables include:

  • D2-DSCBL - 12 ft. (3.66 meter) RS232 shielded PC programming cable for DL05, DL06, DL105, DL205, D3-350, and D4-450 CPUs. 9-pin D-shell female connector to an RJ12 6P6C connector.

  • D2-DSCBL-1 - 12 ft. (3.66 meter) RS232 shielded PC programming cable for DL06, D2-250,D2-250-1 and D2-260 CPUs. 9-pin D-shell female connector to a 15-pin male HD15 connector.

  • D2-DSCBL-2 - 12 ft. (3.66 meter) RS232 shielded pigtail cable for the bottom port of a DL06, D2-250, D2-250-1 or D2-260 CPU. 15-pin D-shell male SVGA connector to 14 tinned wires.

  • D3-DSCBL-1 - 12 ft. (3.66 meter) RS232 shielded PC programming cable for the D3-340 CPU. 9-pin D-shell female connector to an RJ11 connector.

  • D3-DSCBL-2 - 12 ft. (3.66 meter) RS232 shielded PC programming cable for the DL330 & DL330P CPUs. An RS232 Data Communications Unit is also required to use this cable. 9-pin D-shell female connector to 25-pin D-shell male connector. Can also be used to connect the bottom port of a DL405 or D3-350 CPU, or to DL205/ DL305 /DL405 DCM modules.

  • D4-DSCBL - 12 ft. (3.66 meter) RS232 shielded PC programming cable for the 15-pin port on the DL405 CPUs. 9-pin D-shell female connector to 15-pin D-shell male connector. For programming over the DL405 25-pin port, use D3-DSCBL-2.

  • D4-CASCBL - Cassette Interface cable for D4-HPP-1 (DL405 handheld programmer)

  • FA-CABKIT - Universal cable kit for all CPUs (with RS232C ports) and personal computers. Comes with four pre-wired D-Sub to modular adapters, which can connect most RS-232C ports using a single unshielded 7 ft. (2.1 meter) cable (which is included). Manual included with product.

    NOTE: The universal cable kit does not include 15-pin connector for the bottom port of the D2-250 CPU.


Shop for this product
Shopping Tips



For payment options we accept VISA, MasterCard, Discover, American Express, I-Checks, or company purchase orders.
SecurityMetrics Credit Card Safe
Security Certificates
Comments and suggestions: store@automationdirect.com | Order Assistance/Sales: sales@automationdirect.com
Copyright © 1999-2008 Automationdirect.com. ALL RIGHTS RESERVED. Privacy Statement
Site Map
(web1 adc_charlie)