AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405   AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405
Click here to view your shopping cart.
Cart  
Total $0.00  

Product Lines
Other site information from AutomationDirect FREE online Seminars FREE online tech support Get your copy of our latest product information in print for handy reference
Home Tech Support Downloads Product Info Documentation About Us My Account
Search
Site Map | Email Us | Contact us
Help | Business Policies |
1-800-633-0405
*Free shipping is available for orders over $300 within the U.S. and Puerto Rico, which are typically shipped via UPS ground service, or LTL for heavy items. (Free shipping offer does not apply to motors over 100 lbs. or enclosures over 150 lbs.going to Alaska, Hawaii or Puerto Rico.) See terms & conditions for full details on all shipping
You are looking at:  Terminal Blocks > Screwless DIN-Rail Terminal Blocks > Marking Tags & Tools

Products Overview Technical Info Manuals
 
Categories:  Single-level Terminal Blocks & Accessories  Disconnect Terminal Blocks & Accessories  Ground Terminal Blocks & Accessories  Common Point Terminal Blocks & Accessories  Double-level Terminal Blocks & Accessories  Marking Tags & Tools  

Shop for this product

Screwless Terminal Block Accessories

There are a variety of accessories available for the DINnector screwless terminal blocks, including:

  • 35 mm wide DIN-Rail - These quality DN-R35 series DIN-rails are provided in one-meter lengths and two heights, 7.5 mm and 15 mm. The 7.5 mm-high rails are primarily used to mount terminal blocks, relays, timers and small PLCs such as the DirectLOGIC DL05, DL06, DL105 and DL205 models. The 15 mm high rails are for mounting larger and heavier components such as contactors and larger PLCs.There are 10 pieces per package.

  • End bracket - Used to mount DINnector screwless terminal blocks on 35 mm DIN rail (50 pieces per package)

  • End covers - The DN-QEC series end covers come in a variety of sizes to fit the various screwless terminal block types.
    Color is gray and there are either 25 or 50 pieces per package.

  • Angled support bracket - Zinc-dichromate plated steel support brackets raise and tilt mounting rails for easier wiring.
    NOTE: Uses M6 metric fixing screw for mounting DIN-rail to bracket.

  • Jumper bar (push-in style, 2 insulated poles) - DN-Q2J1210 for DN-Q12 and DN-Q10 screwless terminal blocks.
    DN-Q2J8 for DN-Q8 screwless terminal blocks. There are 50 pieces per package.

  • Marking tags and accessories - DN-QL series blank and printed tags (1-100, 101-200, 201-300, 301-400, 401-500). 500 pieces per package.
    DN-MP indelible marking pen.

  • Screwdriver - Our ergonomically designed, insulated slot head and Phillips screwdrivers are made from high quality heat-treated chrome vanadium steel with a black oxide coating on the tips for maximum corrosion protection. The screwdrivers are colored red for safety purposes and the one-piece blade insulation, which is integrally molded with the handle, also offers an extra measure of safety.

  • Wire cutter/stripper tool - If you want to improve the speed, precision, and quality of your progammable logic controller (PLC) or DINnectors terminal block wiring jobs, you’ll want to order at least one of these self-adjusting wire cutter/ stripping tools! This tool is suited for cutting/ stripping PVC insulated round, oval or flat cables from 28-10 AWG without damaging the solid or stranded conductors. Its lightweight, ergonomic body is molded from super rugged glass-reinforced nylon, while the integral wire cutter and the replaceable blades are manufactured from high-grade hardened steel.



NOTE: For further details or technical specifications, select the desired product category and select the "Products" tab and click on the desired "Item Code" link, or select the "Technical Info" tab.


Shop for this product
Shopping Tips



For payment options we accept VISA, MasterCard, Discover, American Express, I-Checks, or company purchase orders.
SecurityMetrics Credit Card Safe

Comments and suggestions: store@automationdirect.com | Order Assistance/Sales: sales@automationdirect.com
Copyright © 1999-2008 Automationdirect.com. ALL RIGHTS RESERVED. Privacy Statement

Site Map
(web4 adc_bravo)