AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405   AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405
Click here to view your shopping cart.
Cart  
Total $0.00  

Product Lines
Other site information from AutomationDirect FREE online Seminars FREE online tech support Get your copy of our latest product information in print for handy reference
Home Tech Support Downloads Product Info Documentation About Us My Account
Search
Site Map | Email Us | Contact us
Help | Business Policies |
1-800-633-0405
*Free shipping is available for orders over $300 within the U.S. and Puerto Rico, which are typically shipped via UPS ground service, or LTL for heavy items. (Free shipping offer does not apply to motors over 100 lbs. or enclosures over 150 lbs.going to Alaska, Hawaii or Puerto Rico.) See terms & conditions for full details on all shipping
You are looking at:  What's New > Software Products

Products Overview Technical Info Manuals
 
Categories:  Programmable Controllers  Field I/O  PC-based Control  Industrial Monitors  Software Products  Operator Interfaces  Enclosures  AC Motors  AC Drives  Process Controls  Motor Controls  Motion Control  Circuit Protection / Fuses / Disconnects  Relays / Timers  Pushbuttons / Switches / Indicators  Stacklights  Sensors / Encoders  Terminal Blocks  Wiring Solutions  Ethernet / Serial / Wireless Comm.  Power Products (Electrical)  Power Transmission (Mechanical)  Memory Devices  Tools  

Shop for this product

Software Products


DirectSoft5 PLC Programming Software DirectSOFT5 PLC Programming Software [more info]

Our powerful Windows-based DirectSOFT programming package is new and improved. With many new instructions, programming is now easier, quicker and more intuitive than ever. Improved viewing options and customizable tool bars make it easier to program and monitor your PLC system.

The product offering has been simplified to a full support PC-DSOFT5 package that programs all of our DirectLogic PLCs, and our new PC-DS100 package, which is a full-featured FREE programming package with a 100 word limitation. (DS100 is only available by download from our Web site).

Data Logging, Data Collection and Monitoring Software DataNet OPC Web-based Data Monitoring Software [more info]

This innovative OPC data communication software gives you instant access to operational data - from anywhere…using any Web browser!

You can now make industrial data more accessible and useful to those who need it. DataNet OPC uses OPC technology to display real-time data from industrial devices on a live Web page. The data is then available for viewing and printing reports from any computer, anywhere the Internet or company intranet is accessible. DataNet OPC makes industrial data collection and archiving simple. In addition to displaying data conveniently on a Web page, there are DataNet OPC packages available which will log data into a text file for archival purposes.



DataLynx MODBUS Data Collection Software DataLynx - Remote Modem Data Collection Software [more info]

DataLynx data collection software is an inexpensive data logging and storage package for programmable logic controllers (PLCs) using a PC. Any PLC or other device that supports MODBUS, along with a modem connection, works well with DataLynx. This software package is an ideal data logger solution for collecting data from remote locations or relaying data from multiple locations back to a single location to be stored. DataLynx data logger polls remote MODBUS-enabled devices over standard phone lines using off-the-shelf modems.



DataWorx DataWorx Software: Connect Ethernet-enabled PLCs for easy data collection [more info]

AutomationDirect has teamed up with BizWareDirect to offer its customers DataWorx data collection software for AutomationDirect PLCs and WinPLCs. Before DataWorx, it was necessary to purchase an OPC DDE server, and write code or buy a Human Machine Interface (HMI) package to program, in order to collect data from our PLCs/ WinPLCs. The DataWorx data logger software package easily connects your Ethernet-enabled DirectLOGIC programmable logic controllers (PLCs), or WinPLCs, to standalone PCs or network servers for simple data logging. Now, DataWorx PLC makes it simple and cost effective to easily collect valuable data to enable you to make better business decisions.



KEPDirect OPC DDE Software KEPDirect for PLCs (OPC and DDE) [more info]

Connect DirectLOGIC PLCs through serial or Ethernet to your PC via OPC (Object linking and embedding for Process Control(OLE)) or Dynamic Data Exchange (DDE) for easy data acquisition or control at an affordable price.

The KEPDirect for PLCs Server is a 32-bit application that provides a way to connect your favorite Windows client software to AutomationDirect DirectLOGIC PLCs. This means that any industrial HMI/ SCADA, data historian, MES or ERP software package that includes an OPC client driver (most do!) can connect directly to DirectLOGIC PLC serial or Ethernet ports.



KEPDirect OPC Server KEPDirect Ethernet Base Controller I/O Server [more info]

The KEPDirect EBC I/O Server is a Windows-based OPC server application that provides a means of bringing data and information from your AutomationDirect Ethernet Base Controller (EBC) I/O networks into a wide variety of OPC or DDE-compliant client applications (HMI, SCADA, data historian, PC-control, MES, or ERP software packages). Simply install the KEPDirect EBC I/O Server on the same PC (or on the same network) as your client application, then enable the OPC client driver for direct access to any EBC Ethernet I/O on the network.



LookoutDirect PC-based Control HMI Software LookoutDirect - PC-Based Human Machine Interface (HMI) Software [more info]

LookoutDirect is a feature-packed 500-I/O version of the original package and includes drivers for the top 10 PLC/ RTU products, plus our own DirectLOGIC driver. With all of these features, LookoutDirect is clearly one of the best PC-based HMI solutions for all ranges of PLC control systems.

LookoutDirect has an easy-to-use configuration package that requires no programming or scripting. Its object-oriented, event-driven architecture provides an outstanding graphical interface to your process. Users can easily create graphical representations of their devices and link those objects to their PLC system for real-time data acquisition, graphical animation, alarm generation, report printing, and network connection to your business system.



Think and Do HMI development software Think & Do PC-Based Control Software [more info]

Think & Do Version 8 and Think & Do Live! software products, America's leading PC control software, bring you all the tools you need to easily handle complex applications. With intuitive flowcharting, powerful graphics tools, higher math functions and data types, serial and Ethernet communications and interfaces to specialty control modules, Think & Do software is right for applications that PLCs just can't handle alone. Think & Do Version 8: Advanced PC-based control with enhanced HMI development software and an SQL interface for more complex applications. Think & Do Live! offers PC-based control, including HMI development software.



AutoCAD compatible Electrical Schematic Software AutoCAD® Compatible Schematic Drawing Software [more info]

AutomationDirect has partnered with ECT International, Inc. to bring you AutoCAD compatible electrical drawing software products to support your industrial control system design applications:

ECT promis•e® LT software generates control system schematics, panel layouts, bills of material, wire lists, terminal plans and more to automate the design process. promis•e LT runs as an application inside AutoCAD® or AutoCAD LT® and provides intelligent schematic design functions, parts database, and the ability to generate a quantified parts list based on what's used in the drawings. promis•e Express Edition adds automated panel layout and automatic wire numbering. An upgrade package and maintenance agreements are available.



Operator Interface Configuration Software [more info]

The following operator interface configuration software is available:

  • EA-PGMSW - C-more Touch Panel Windows-based configuration software. Requires Windows 2000 Service Pack 4 or XP Home or Professional. Includes software installation guide and CD-ROM. Cables sold separately.

  • OP-WINEDIT - OptiMate Text Panel Windows configuration software. Requires Windows 3.1 or later version.
    Includes manual and diskette. Cables sold separately.



Motion Control Software Motion Control Software [more info]

GS Series and DURApulse Drives – GSOFT Configuration Software for AutomationDirect’s GS Series drives, allows a personal computer to be connected to GS1, GS2 or DURApulse series drives.

SureServo Pro™ Configuration Software for the SureServo drives. With SureServo Pro installed, the personal computer may be directly connected to the servo drive's serial port via the PC's RS-232 serial port. Software is offered as a FREE download or is available on CD for a nominal fee.


Shop for this product
Shopping Tips



For payment options we accept VISA, MasterCard, Discover, American Express, I-Checks, or company purchase orders.
SecurityMetrics Credit Card Safe

Comments and suggestions: store@automationdirect.com | Order Assistance/Sales: sales@automationdirect.com
Copyright © 1999-2008 Automationdirect.com. ALL RIGHTS RESERVED. Privacy Statement

Site Map
(web4 adc_bravo)