AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405   AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405
Click here to view your shopping cart.
Cart  
Total $0.00  

Product Lines
Other site information from AutomationDirect FREE online Seminars FREE online tech support Get your copy of our latest product information in print for handy reference
Home Tech Support Downloads Product Info Documentation About Us My Account
Search
Site Map | Email Us | Contact us
Help | Business Policies |
1-800-633-0405
*Free shipping is available for orders over $300 within the U.S. and Puerto Rico, which are typically shipped via UPS ground service, or LTL for heavy items. (Free shipping offer does not apply to motors over 100 lbs. or enclosures over 150 lbs.going to Alaska, Hawaii or Puerto Rico.) See terms & conditions for full details on all shipping
You are looking at:  Wiring Solutions > ZipLink Pre-Wired PL... > Connector & Communications Modules (Complete List)

Products Overview Technical Info Manuals
 
Categories:  DirectLogic 05/06 PLC ZipLinks  DirectLogic 205 PLC ZipLinks  DirectLogic 305 PLC ZipLinks  DirectLogic 405 PLC ZipLinks  CLICK PLC ZipLinks  ZipLink Specialty Modules & Cables  Connector Cables (Complete List)  Connector & Communications Modules (Complete List)  

Shop for this product


ZIPLink Five-second PLC Cable Wiring System

Cut your PLC wiring time down to minutes instead of hours

The ZIPLink system eliminates the normally tedious process of wiring programmable logic controller I/O to terminal blocks.
  • Simply plug one end of a ZIPLink cable into a DirectLOGIC I/O module and the other end into a ZIPLink connector module. It’s that easy.

  • ZIPLinks use half the space, at a fraction of the total cost of terminal blocks.

ZIPLink cables and modules are available in a variety of styles to suit your needs.
  • Some are designed exclusively for DirectLOGIC PLCs

  • Others may be used with various PLC brands

  • ZIPLinks are available for our most popular discrete input and output PLC I/O modules

  • Analog and high current PLC I/O modules are not now supported by ZIPLinks

Complete ZIPLink Overview

ZIPLink Modules


Available module styles include:

ZL-CM20 Feed-through PLC Connection Modules

Feed-through modules provide low-cost and compact field wiring screw termination solutions for quickly connecting ZIPLink cables with PLCs. Modules mount on 35 mm DIN rail part #DN-R35S1.

Feed-through Modules Overview
ZL-CM08TF Fuse Modules

Fuse modules provide fuse protection for PLC output devices. The 8 and 16-point fuse modules include replaceable fuses and protective safety covers. Use with DL05/06/205/305/405 PLCs. Commons are not isolated on ZL-CM16TF1 and ZL-CM16TF2. Modules mount on 35 mm DIN rail part #DN- R35S1.

Fuse Modules Overview
ZL-CM08RL24 DC-Powered Relay Modules

Our DC-powered relay modules provide isolation, switch high current (10A) loads, are offered in 8 or 16 points, and include diode protection to prevent voltage spikes at the relay coil from damaging connected PLC I/O modules. Modules mount on 35 mm DIN rail part #DN-R35S1. Relays included.

DC-Powered Relay Modules Overview
ZL-CM08RL120 AC-Powered Relay Modules

Our AC-powered relay modules provide isolation, switch high currrent (10A) loads, are offered in 8 or 16 points. Modules mount on 35 mm DIN rail part #DN-R35S1. Relays included.

AC-Powered Relay Modules Overview
ZL-DN-RS4 Relay Sockets

Our single and four-channel 24 VDC and 120 VAC relay sockets are compatible with plug-in relays for switching high current (10A) loads. Relays ZL-RELAY-24 and ZL-RELAY-120 are sold separately. Modules mount on 35 mm DIN rail part #DN-R35S1.

Relay Sockets Overview
ZL-CM08L24 LED Modules

LED/sensor modules provide simple and logical termination for 3-wire sensors or other devices. These modules offer visual LED indication of device input status for quick troubleshooting. The LED/sensor modules are available in 120V AC or 24V AC/DC in 8 or 16-point versions, and offer extra termination points for daisychaining multiple modules. Modules mount on 35 mm DIN rail part #DN-R35S1.

LED Modules Overview
ZL-DN-25TB Communication Adapter Modules

Communication adapter modules eliminate the hassle associated with connecting crimp or solder connectors to PLC communication ports. The communication adapters offer fast and convenient screw terminal connections for DL06/250(-1)/260/350/450 PLCs. A DIP switch allows you to select between RS-232, RS-422, and DirectLOGIC Remote I/O. The 15-pin version, compatible with the DL06, D2-250(-1), and D2-260, offers power, transmit, and receive LED indicators to simplify and speed diagnostics and troubleshooting. Modules mount on 35 mm DIN rail part #DN-R35S1.

Communication Adapter Modules Overview
ZL-CMDB9 D-Sub Miniature Modules

Available in male and female, 9, 15 or 25-pin versions, these connector modules provide a fast, convenient method of transitioning between D-Sub connectors and field wiring through the use of screw terminals. Modules mount on 35 mm DIN rail part #DN-R35S1.

D-Sub Miniature Modules Overview
ZL-TD8-24 Surge Suppressor (Diode) and Miscellaneous Modules

Our transorb diode modules are 8-channel devices to suppress counterelectromotive force (CEMF) generated by switching inductive loads such as air solenoids, contactors, motor starters, interposing relays, etc., which can cause unexpected PLC system shutdown. Our RJ12 connector modules provide convenient break-out of wiring to terminal blocks. Modules mount on 35 mm DIN rail part #DN-R35S1.

Surge Suppressor and Miscellaneous Modules Overview
ZL-RELAY-120 ZIPLink Accessories and Kits

Relay and fuse kits provide spare parts for ZIPLink fuse and relay modules. The relay kit contains 10 spare relay spring clips. The fuse kit contains: 5 A fuses - 3 pieces; 2 A fuses - 7 pieces; Fuse covers for ZIPLink fuse modules - 10 pieces.

ZIPLink Accessories and Kits Overview


Shop for this product
Shopping Tips



For payment options we accept VISA, MasterCard, Discover, American Express, I-Checks, or company purchase orders.
SecurityMetrics Credit Card Safe

Comments and suggestions: store@automationdirect.com | Order Assistance/Sales: sales@automationdirect.com
Copyright © 1999-2008 Automationdirect.com. ALL RIGHTS RESERVED. Privacy Statement

Site Map
(web4 adc_bravo)