AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405   AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405
Click here to view your shopping cart.
Cart  
Total $0.00  

Product Lines
Other site information from AutomationDirect FREE online Seminars FREE online tech support Get your copy of our latest product information in print for handy reference
Home Tech Support Downloads Product Info Documentation About Us My Account
Search
Site Map | Email Us | Contact us
Help | Business Policies |
1-800-633-0405
*Free shipping is available for orders over $300 within the U.S. and Puerto Rico, which are typically shipped via UPS ground service, or LTL for heavy items. (Free shipping offer does not apply to motors over 100 lbs. or enclosures over 150 lbs.going to Alaska, Hawaii or Puerto Rico.) See terms & conditions for full details on all shipping
You are looking at:  Enclosures > Metal > Accessories > Misc > WAPS1420CN


WAPS1420CN
Unistrut, 1/4-20 clamp nut. Clamping nuts are available for special purposes and spares, but they are not required for standard enclosure accessories. All enclosure accessories are provided with the required mounting hardware.

This product ships from Freeburg, Illinois.
This item is a non-stock enclosure item which may not be available for up to 7 business days.
For enclosure items, please note:

The entire enclosure order will ship at one time from the manufacturer when all enclosure parts in the order are available.

If you order any stock enclosures that you want shipped immediately, you must put them on a separate order from the non-stock enclosures.

The above only applies to enclosures. All other products on your order will ship normally.
WAPS1420CN
Documentation Links
Item Shipping Weight: 1 lbs.
MADE IN USA
HS Code: 8538.90
Item Code Short Description Price (US $) Quantity Stock Status
Specs
Fav/BOM
WAPS1420CN
UNISTRUT 1/4-20 CLAMP NUT 7 DAY
Lead-time direct ship item from Hubbell in Freeburg, IL
$14.75   This item is currently in stock. If leadtime is shown, the item is available and the leadtime delay may not occur.
For each item, enter the quantity you wish to order and press Update. Items can be added to your favorites list or a bill of materials by clicking on the icon in the right hand column.





For payment options we accept VISA, MasterCard, Discover, American Express, I-Checks, or company purchase orders.
SecurityMetrics Credit Card Safe

Comments and suggestions: store@automationdirect.com | Order Assistance/Sales: sales@automationdirect.com
Copyright © 1999-2009 Automationdirect.com. ALL RIGHTS RESERVED. Privacy Statement

Site Map
(web6 adc_bravo)