AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405   AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405
Click here to view your shopping cart.
Cart  
Total $0.00  

Product Lines
Other site information from AutomationDirect FREE online Seminars FREE online tech support Get your copy of our latest product information in print for handy reference
Home Tech Support Downloads Product Info Documentation About Us My Account
Search
Site Map | Email Us | Contact us
Help | Business Policies |
1-800-633-0405
*Free shipping is available for orders over $300 within the U.S. and Puerto Rico, which are typically shipped via UPS ground service, or LTL for heavy items. (Free shipping offer does not apply to motors over 100 lbs. or enclosures over 150 lbs.going to Alaska, Hawaii or Puerto Rico.) See terms & conditions for full details on all shipping
You are looking at:  Operator Interfaces > EZTouch Panels > EZ-T15C-FSH


EZ-T15C-FSH
FDA compliant, slim bezel, EZTouch operator panel, offers 15.0 inch TFT color display and 192-cell resistive touch screen, 1MB RAM, expandable to 2Mbyte. 20-30VDC operating range. Pre-installed interface card allows operation on either an A-B Data Highway Plus [DH+] or A-B Remote I/O network. The panel also works with serial drivers listed below, but can only do so if not communicating via DH+ or Remote I/O. All exposed materials are FDA compliant when panel-mounted. EZ-TOUCH-M manual included.

Product comes with user manual (EZ-TOUCH-M). Configuration software, cables, and connectors sold separately.

EZTouch serial drivers: All EZTouch panels (except EZ-S6C-K and EZ-S6C-KS) support
  • DL05, DL06, DL105, DL205, DL305, DL405 serial protocols, including K-sequence, DirectNet and Koyo Modbus
  • Allen-Bradley SLC 5/03, SLC 5/04, SLC 5/05 and PLC5 and Micrologix 1000, 1200 and 1500 CPUs with DF1 or DH485 protocols
  • Siemens S7 300/400 PLCs (MPI Adapter, 3964R protocol)
  • GE Fanuc 90/30 and 90/70 series with SNPX and any Series Six PLC with CCM2 protocol
  • Standard Modbus
  • Omron C200 and C500 with HostLink protocol
  • Mitsubishi FX Series
    EZ-T15C-FSH
    Documentation Links
    Item Shipping Weight: 11.5 lbs.
    MADE IN USA
    HS Code: 8531.20
    Item Code Short Description Price (US $) Quantity Stock Status
    Specs
    Fav/BOM
    EZ-T15C-FSH
    EZTouch, DH+ or Remote/IO 15 Slim Bezel panel
    Only available by phone to existing EZTouch customers.
    $2,799.00  
    For each item, enter the quantity you wish to order and press Update. Items can be added to your favorites list or a bill of materials by clicking on the icon in the right hand column.





    For payment options we accept VISA, MasterCard, Discover, American Express, I-Checks, or company purchase orders.
    SecurityMetrics Credit Card Safe

    Comments and suggestions: store@automationdirect.com | Order Assistance/Sales: sales@automationdirect.com
    Copyright © 1999-2009 Automationdirect.com. ALL RIGHTS RESERVED. Privacy Statement

    Site Map
    (web5 adc_bravo)