AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405   AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405
Click here to view your shopping cart.
Cart  
Total $0.00  

Product Lines
Other site information from AutomationDirect FREE online Seminars FREE online tech support Get your copy of our latest product information in print for handy reference
Home Tech Support Downloads Product Info Documentation About Us My Account
Search
Site Map | Email Us | Contact us
Help | Business Policies |
1-800-633-0405
*Free shipping is available for orders over $300 within the U.S. and Puerto Rico, which are typically shipped via UPS ground service, or LTL for heavy items. (Free shipping offer does not apply to motors over 100 lbs. or enclosures over 150 lbs.going to Alaska, Hawaii or Puerto Rico.) See terms & conditions for full details on all shipping
You are looking at:  What's New > Operator Interfaces > EA1-S6ML


EA1-S6ML
6-inch C-more Micro-Graphic Touch Panel with STN LCD monochrome, 320 x 240 dot display. Supports 5 selectable screen colors: red, green, amber, lime, and yellow; 5 user-defined function keys with LED indicators. Two built-in serial ports (RS-232 RJ12 port and 15-pin D-sub RS-232/422/485 port). Display supports Portrait and Landscape modes. NEMA 4/4X, IP-65 (when mounted correctly; for indoor use only).

C-more Micro Graphic Software can be downloaded at no charge or a CD copy may be purchased by ordering item EA-MG-PGMSW. Software requires a USB port on your PC to connect to the C-more Micro Graphic panel. Software Help Files included in the download. No software manual is available.

Note for existing C-more Micro-Graphic customers: Software version 2.0 or later is required for use with 6-inch panels. C-More Micro 6-inch panels do not support EA-MG-SP1 or EA-MG-P1.

A printed version of the C-more Micro Graphic Quick Start Guide is included with each unit and can also be download Quick Start Guide. The full user manual, EA1-MG6-USER-M, does not ship with the product, but can be downloaded for free or purchased separately.
EA1-S6ML
Documentation Links
Item Shipping Weight: 1.92 lbs.
MADE IN CHINA
HS Code: 8531.20
Item Code Short Description Price (US $) Quantity Stock Status
Specs
Fav/BOM
EA1-S6ML
6 IN, MICRO-GRAPHIC TCH PNL, 5 COLOR, RED, GREEN, AMBER, LIME, YELLOW
$299.00   This item is currently in stock. If leadtime is shown, the item is available and the leadtime delay may not occur.
For each item, enter the quantity you wish to order and press Update. Items can be added to your favorites list or a bill of materials by clicking on the icon in the right hand column.





For payment options we accept VISA, MasterCard, Discover, American Express, I-Checks, or company purchase orders.
SecurityMetrics Credit Card Safe

Comments and suggestions: store@automationdirect.com | Order Assistance/Sales: sales@automationdirect.com
Copyright © 1999-2008 Automationdirect.com. ALL RIGHTS RESERVED. Privacy Statement

Site Map
(web1 adc_bravo)