Brake motors have a brake assembly connected to the motor for fast stopping and holding of a load. These general-purpose and inverter-rated motors can be used for loads such as metering belts, incline/decline conveyors and industrial elevators. Brake voltage is applied to release the brake.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Newest Additions!
Brake motors have a brake assembly connected to the motor for fast stopping and holding of a load. These motors are most commonly used for applications involving conveyors that need to stop quickly such as metering belts or loads that will be affected by gravity such as incline/decline conveyors or industrial elevators. Applying voltage to the brake coil releases the brake, while removing voltage from the brake coil engages the brake.
Starting at
$725.00
(.2518ES3EBMW56CFL-S)
For part listings and specifications, go to Shop Now
Voted #1 mid-sized employer in Atlanta
Check out our
job openings