Checkout $0.00
In-rail-bus, 500mm length. For use with SC6 series signal conditioners and DN-R35S1 series DIN rail.
Discontinued item. Please consider 0068060 as a replacement.
Specifications | Downloads | More info...
In-rail-bus, 750mm length. For use with SC6 series signal conditioners and DN-R35S1 series DIN rail.
Discontinued item. Please consider 0068060 for a comparable replacement.
Signal conditioner, isolated, current, voltage, RTD, thermocouple or potentiometer input, deg F or deg C, current or voltage output, 21.6-253 VAC/19.2-300 VDC operating voltage, 35mm DIN rail mount, removable screw terminal plugs.
Discontinued item. Please consider SCU-1400 for a direct replacement.
Signal conditioner, isolated, current, voltage, RTD, thermocouple or potentiometer input, deg F or deg C, current, voltage and relay output, 21.6-253 VAC/19.2-300 VDC operating voltage, 35mm DIN rail mount, removable screw terminal plugs.
Discontinued item. Please consider SCU-1600 as a direct replacement.
Detachable programming/display module, for use with 884114 and 884116 signal conditioners.
Discontinued item. Please consider SCU-PDM1 as a direct replacement.
Optris configuration cable, micro USB to 5-pin terminal. For use with Optris CS IR pyrometers and PC or Android configuration software.
Discontinued item. Please consider ACCSMIACC for a comparable replacement.
ProSense float liquid level switch, horizontal side mount, 2.11in insertion length, 1.0in diameter float, Buna-N, brass wetted parts, -40 to 221 deg F, 3/8-24 male UNC with nut process connection, SPST reed switch, N.O./N.C. selectable.
Discontinued item. Please consider FLS-BM-300 as a comparable replacement.
ProSense float liquid level switch kit, vertical top mount, polypropylene.
Discontinued item. No direct replacement available.
ProSense float liquid level switch, vertical top mount, 2.78in insertion length, 2.15in diameter float, Teflon wetted parts, -40 to 302 deg F, 1/4in male NPT process connection, SPST reed switch, N.O./N.C. selectable.
Flowline Strobe Alert flashing alarm beacon, polycarbonate, NEMA 4X, 5in 22AWG lead wires, 12-36 VDC operating voltage. For use with Flowline Switch-Tek level switches.
Discontinued item. No longer available from supplier. No replacement available.
Flowline fob USB adapter, for use with WEBCAL software.
Discontinued item. Please consider LI99-2001 as a direct replacement.
Flowline EchoTouch ultrasonic liquid level sensor, 18ft (5.5m) sensing range, 4-20 mA, 12-32 VDC operating voltage, LCD digital display with pushbuttons, 2in male NPT process connection.
PROC CONTROLLER 2SSR 4-20OUT 90-260VAC
Discontinued item. Product no longer available from supplier. Please consider our SOLO controllers.
PROC CONTROLLER 2 RELAYS 90-260V AC.
PROC CONTROLLER 2 RELAYS 4-20OUT 90-260VAC.
PROC CONTROLLER 2 RELAYS 4-20/PWM OUT 90-260V.
ON/OFF CONTROLLER 2 RELAYS 90-260V AC.
ProSense thermowell, 1/2in female NPT probe connection, 1/2in male NPT process connection, 316 stainless steel body, 192mm overall length, 11mm bore.
Discontinued item. No replacement available.
ProSense thermowell, 1/2in female NPT probe connection, 1/2in male NPT process connection, 316 stainless steel body, 292mm overall length, 11mm bore.
ProSense thermowell, 1/2in female NPT probe connection, 1/2in male NPT process connection, 316 stainless steel body, 492mm overall length, 11mm bore.
ProSense detachable programming/display module, for use with SCU series signal conditioners.
Discontinued item. Please consider SCU-PDM2 for a comparable replacement.
ProSense hydrostatic submersible level transmitter, 0 to 5 psig (11.5ft of water column) sensing range, 4-20 mA, 1/2in male NPT with shielded and vented 30ft cable.
Discontinued item. Please consider FMX11-CA11FS10 for a comparable replacement.
ProSense hydrostatic submersible level transmitter, 0 to 10 psig (23.1ft of water column) sensing range, 4-20 mA, 1/2in male NPT with shielded and vented 40ft cable.
Discontinued item. Please consider FMX11-CA11GS10 for a comparable replacement.
ProSense hydrostatic submersible level transmitter, 0 to 15 psig (34.6ft of water column) sensing range, 4-20 mA, 1/2in male NPT with shielded and vented 60ft cable.
Discontinued item. Please consider FMX11-CA11HS20 for a comparable replacement.
ProSense hydrostatic submersible level transmitter, 0 to 20 psig (46.1ft of water column) sensing range, 4-20 mA, 1/2in male NPT with shielded and vented 60ft cable.
Discontinued item. Please consider FMX11-CA11KS30 for a comparable replacement.
ProSense hydrostatic submersible level transmitter, 0 to 30 psig (69.2ft of water column) sensing range, 4-20 mA, 1/2in male NPT with shielded and vented 100ft cable.
ProSense hydrostatic submersible level transmitter, 0 to 50 psig (115.3ft of water column) sensing range, 4-20 mA, 1/2in male NPT with shielded and vented 140ft cable.
Discontinued item. Product no longer available from supplier. No replacement available.
Discontinued item. Please consider FMX21-FE121FGB10A for a comparable replacement.
Discontinued item. Please consider FMX21-FE121GGB10A for a comparable replacement.
Discontinued item. Please consider FMX21-FE121HGB11A for a comparable replacement.
Discontinued item. Please consider FMX21-FE121KGB15A for a comparable replacement.
ProSense aneroid bellows, for use with ProSense submersible hydrostatic level transmitters.
ProSense open-faced nose cap, polyoxymethylene (POM). For use with ProSense SLT1 series hydrostatic level transmitter.
ProSense ported bullet nose cap, replacement, polyoxymethylene (POM). For use with ProSense SLT1 series submersible hydrostatic level transmitters.
ProSense junction box, for use with ProSense submersible hydrostatic level transmitters. SLT-VF1 indicating desiccant vent filter included.
Discontinued item. Please consider 52006152 for a comparable replacement.
ProSense junction box, for use with ProSense submersible hydrostatic level transmitters. SLT-AB1 aneroid bellows included.
ProSense indicating desiccant vent filter, for use with ProSense submersible hydrostatic level transmitters.
TEMP CONTROLLER 1 RELAY PWM OUT 90-260V AC.
TEMP CONTROLLER 2 RELAYS 4-20OUT 90-260VAC.
ProSense temperature sensor, Type J thermocouple, spring-loaded replacement probe, ungrounded, 5in insertion length, 1/4in probe diameter, stainless steel sheath, 3in 24 AWG wire leads.
Discontinued item. Please consider THMJ-H04L01-02 as a replacement.
ProSense temperature sensor, Type J thermocouple, spring-loaded replacement probe, ungrounded, 7in insertion length, 1/4in probe diameter, stainless steel sheath, 3in 24 AWG wire leads.
Discontinued item. Please consider THMJ-H06L01-02 as a replacement.
ProSense temperature sensor, Type J thermocouple, spring-loaded replacement probe, ungrounded, 13in insertion length, 1/4in probe diameter, stainless steel sheath, 3in 24 AWG wire leads.
Discontinued item. Please consider THMJ-H12L01-02 as a replacement.
ProSense temperature sensor, Type K thermocouple, spring-loaded replacement probe, ungrounded, 5in insertion length, 1/4in probe diameter, stainless steel sheath, 3in 24 AWG wire leads.
Discontinued item. Please consider THMK-H04L01-02 as a replacement.
ProSense temperature sensor, Type K thermocouple, spring-loaded replacement probe, ungrounded, 7in insertion length, 1/4in probe diameter, stainless steel sheath, 3in 24 AWG wire leads.
Discontinued item. Please consider THMK-H06L01-02 as a replacement.
ProSense temperature sensor, Type K thermocouple, spring-loaded replacement probe, ungrounded, 13in insertion length, 1/4in probe diameter, stainless steel sheath, 3in 24 AWG wire leads.
Discontinued item. Please consider THMK-H12L01-02 as a replacement.
ProSense temperature switch, integral Pt1000 RTD, -4 to 284 deg F, 45mm insertion length, 8.2mm probe diameter, 1/4in male NPT process connection, Output: switch PNP, N.O./N.C. complementary.
Discontinued item. Please consider TSDA25N-0P-0284-H as a replacement
ProSense temperature switch, integral Pt1000 RTD, -13 to 284 deg F, 45mm insertion length, 8.2mm probe diameter, 1/4in male NPT process connection, Output: switch PNP, N.O., Output 2: switch PNP, N.O.
Discontinued item. Please consider TSDA25N-AP-0284-H for a comparable replacement.
ProSense temperature transmitter module, 4-20mA output, two 4-pin micro M12 plugs, 30 to 300 deg. F range.
ProSense temperature transmitter, integral Pt1000 RTD, 0 to 100 deg C, 6mm probe diameter, 123mm probe length, 4-20 mA analog output, 4-pin M12 quick-disconnect.
Discontinued item. Please consider XTP25N-100-0100C as a comparable replacement.
ProSense temperature transmitter, integral Pt1000 RTD, 0 to 300 deg F, 6mm probe diameter, 123mm probe length, 4-20 mA analog output, 4-pin M12 quick-disconnect.
Discontinued item. Please consider XTP25N-100-0300F as a replacement.
ProSense temperature transmitter, integral Pt1000 RTD, 0 to 100 deg C, 8.3mm probe diameter, 50mm insertion length, 1/4in male NPT process connection, 4-20 mA analog output, 4-pin M12 quick-disconnect.
Discontinued item. Please consider XTP25N-050-0100C as a replacement.
ProSense temperature transmitter, integral Pt1000 RTD, 0 to 300 deg F, 8.3mm probe diameter, 50mm insertion length, 1/4in male NPT process connection, 4-20 mA analog output, 4-pin M12 quick-disconnect.
Discontinued item. Please consider XTP25N-050-0300F as a replacement.
ProSense programmable temperature transmitter, isolated, RTD, thermocouple, millivolt or potentiometer input, deg F or deg C, 4-20 mA output, 12 to 35 VDC operating voltage, 35mm DIN rail mount, removable screw terminal plugs.
Discontinued item. Please consider XTD2-0-UNV-S for a replacement.
ProSense temperature transmitter, isolated, Pt100 RTD input, 0 to 100 deg F fixed, 4-20 mA output, 8 to 35 VDC operating voltage, DIN Form B connection head mount, screw terminals.
Discontinued item. Product no longer available from supplier. Please consider XTH2-0100F-PT1 for a replacement.
ProSense programmable temperature transmitter, isolated, RTD, thermocouple, millivolt or potentiometer input, deg F or deg C, 4-20 mA output, 8 to 35 VDC operating voltage, DIN Form B connection head mount, screw terminals.
Discontinued item. Please consider XTH2-0-UNV-S for a replacement.